??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22400.0910 Locating Bushing
HELP_VARIABLE
Company
Halder
Description
EH 22400. - Locating Bushings for ball-lock pins, with internal hexagon
Bill of material
22400.0910 Locating Bushing
BESTNR
Ref. No.
22400.0910
AUS
Version
with internal hexagon
D1
H11
10 mm
D2
Thread
M24
D3
h9
30 mm
L1
29 mm
L2
24 mm
L3
13.5 mm
L4
19.5 mm
SW
10 mm
G
Weight
75 g
Embedded user actions